IESNA:LM-63-2002
[TEST]P1504224
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3500K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11235
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6204.4 6187.7 6190.2 6168.5 6124.3 6089.3 6046 5973.4 5873.4 5770
5666.6 5551.6 5417.4 5269 5103.1 4858 4365.2 3761.6 3108.9 2413.6
1760.8 1223.9 772.8 388.5 150.1 94.2 57.5 30 18.3 11.7
10 10 8.3 7.5 5.8 2.5 0
